2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Clamping lever with eccentrical cam with internal thread GN 927.3-63-M6-B

Развернуть таблицу
RU
1/5
E+G PARTNUMBER
PARTNUMBER
L1 [mm]
Thread
D1 [mm]
Position
ZS
B [mm]
D3 [mm]
D5 [mm]
Stroke at 90° lever movement
H [mm]
in clamping position
L3 [mm]
in clamping position
L5 [mm]
useable thread length
T [mm]
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Produktdetails
INFOEG
1
2
3
4
5
6
7
8
GN 927.3-44-M4-B
44
M4
clamped
12
12
14.0
0.50
13.2
2.2
8
0.0237
84879090
YES
Produktdetails
GN 927.3-44-M5-B
44
M5
clamped
12
12
14.0
0.50
13.2
2.2
8
0.0237
84879090
YES
Produktdetails
GN 927.3-63-M5-B
63
M5
clamped
16
16
18.5
0.75
16.3
3.0
10
0.0580
84879059
YES
Produktdetails
GN 927.3-63-M6-B
63
M6
clamped
16
16
18.5
0.75
16.3
3.0
10
0.0569
84879059
YES
Produktdetails
GN 927.3-82-M6-B
82
M6
clamped
20
20
22.5
1.00
19.5
3.7
12
0.1139
84879059
YES
Produktdetails
GN 927.3-82-M8-B
82
M8
clamped
20
20
22.5
1.00
19.5
3.7
12
0.1098
84879059
YES
Produktdetails
GN 927.3-101-M8-B
101
M8
clamped
25
26
27.0
1.50
25.3
4.8
15
0.2169
84879059
YES
Produktdetails
GN 927.3-101-M10-B
101
M10
clamped
25
26
27.0
1.50
25.3
4.8
15
0.2128
84879059
YES
Produktdetails
Показать сжатый показ (8 конфигурируемого продукта)
Идентификационный номерGN 927.3-63-M6-B
ShorttextStainless Steel-Clamping levers with eccentrical cam with internal thread, Type B, Plastic contact plate without setting nut
Последнее изменение15.10.2025 08:34:32
Единица
Ключевое слово

Классификации

By Functionality

BYFUNC_CONTROLING Контроль
BYFUNC_PULLING Тянуть

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-01-90 Handle (control element, unspecified)

ECLASS 10.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 10.0.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 9.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.1

23-01-01-90 Handle (control elem., unspecified)

ECLASS 8.0

23-01-01-90 Handle (control elem., unspecified)

ECLASS 7.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 7.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.2

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.1

23-01-01-90 Handle (control elem., unclassified)

ECLASS 6.0

23-01-01-90 Handle (control elem., unclassified)

ECLASS 5.1

23-01-01-90 Handle (unclassified)